SCLS424G June 1998 – July 2024 SN74AHC367
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The 'AHC367 devices are hex buffers and line drivers designed for 2V to 5.5V VCC operation.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE (3) |
---|---|---|---|
SN74AHC367 | D (SOIC, 16) | 9.9mm × 6mm | 9.9mm × 3.9mm |
N (PDIP, 16) | 19.3mm x 9.4mm | 19.3mm x 6.35mm | |
PW (TSSOP, 16) | 5.00mm x 6.4mm | 5.00mm x 4.4mm |