Refer to the PDF data sheet for device specific package drawings
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AHC541-Q1 | PW (TSSOP, 20) | 6.5mm × 6.4mm | 6.5mm × 4.4mm |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
OE1 | 1 | I | Output Enable 1 |
A1 | 2 | I | A1 Input |
A2 | 3 | I | A2 Input |
A3 | 4 | I | A3 Input |
A4 | 5 | I | A4 Input |
A5 | 6 | I | A5 Input |
A6 | 7 | I | A6 Input |
A7 | 8 | I | A7 Input |
A8 | 9 | I | A8 Input |
GND | 10 | — | Ground |
Y8 | 11 | O | Y8 Output |
Y7 | 12 | O | Y7 Output |
Y6 | 13 | O | Y6 Output |
Y5 | 14 | O | Y5 Output |
Y4 | 15 | O | Y4 Output |
Y3 | 16 | O | Y3 Output |
Y2 | 17 | O | Y2 Output |
Y1 | 18 | O | Y1 Output |
OE2 | 19 | I | Output Enable 2 |
VCC | 20 | — | Power Pin |