SCLS603C December 2004 – July 2024 SN74AHC541-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | TA = −40°C TO 125°C | TA = −40°C TO 85°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A | Y | CL = 15 pF | 3.5 | 5 | 1 | 6 | 1 | 6 | ns | |
tPHL | 3.5 | 5 | 1 | 6 | 1 | 6 | |||||
tPZH | OE | Y | CL = 15 pF | 4.7 | 7.2 | 1 | 8.5 | 1 | 8.5 | ns | |
tPZL | 4.7 | 7.2 | 1 | 8.5 | 1 | 8.5 | |||||
tPHZ | OE | Y | CL = 15 pF | 5 | 7.5 | 1 | 8 | 1 | 8 | ns | |
tPLZ | 5 | 7.5 | 1 | 8 | 1 | 8 | |||||
tPLH | A | Y | CL = 50 pF | 5 | 7 | 1 | 8 | 1 | 8 | ns | |
tPHL | 5 | 7 | 1 | 8 | 1 | 8 | |||||
tPZH | OE | Y | CL = 50 pF | 6.2 | 9.2 | 1 | 10.5 | 1 | 10.5 | ns | |
tPZL | 6.2 | 9.2 | 1 | 10.5 | 1 | 10.5 | |||||
tPHZ | OE | Y | CL = 50 pF | 6 | 8.8 | 1 | 10 | 1 | 10 | ns | |
tPLZ | 6 | 8.8 | 1 | 10 | 1 | 10 | |||||
tsk(o) | CL = 50 pF | 1 | 1 | ns |