SCLS261P October 1995 – August 2024 SN54AHC541 , SN74AHC541
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SNx4AHC541 has a wide operating voltage range of 2 V to 5.5 V. It allows down voltage translations while accepting input voltages of up to 5.5 V. The slow edges of the SNx4AHC541 enables the reduction of output ringing.