SCAS998 March 2024 SN74AHC594-Q1
PRODUCTION DATA
The SN74AHC594-Q1 is an 8-bit shift register that feeds an 8-bit D-type storage register. Both the shift register clock (SRCLK) and storage register clock (RCLK) are positive-edge triggered. If both clocks are connected together, then the shift register always is one clock pulse ahead of the storage register.
The internal shift register has an active-low asynchronous clear input (SRCLR) to force all registers into the low state.
The output register has an active-low asynchronous clear input (RCLR) to force all registers into the low state.
The QH' output provides a direct connection to the last stage of the internal shift register. This signal can be fed into another shift register device as the serial data input to create a cascade of shift registers.