SCAS998 March 2024 SN74AHC594-Q1
PRODUCTION DATA
PARAMETER | DESCRIPTION | CONDITION | VCC | TA = 25°C | -40°C to 85°C | -40°C to 125°C | UNIT | |||
---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | |||||
tH | Hold time | SER after SRCLK↑ | 3.3 V ± 0.3 V | 1.5 | 1.5 | 1.5 | ns | |||
tSU | Setup time | RCLR high | 3.3 V ± 0.3 V | 2.5 | 2.5 | 2.5 | ns | |||
SER before SRCLK↑ | 3.3 V ± 0.3 V | 3.5 | 3.5 | 3.5 | ns | |||||
SRCLK↑ before RCLK↑ | 3.3 V ± 0.3 V | 8 | 8.5 | 8.5 | ns | |||||
SRCLR high before SRCLK↑ | 3.3 V ± 0.3 V | 3 | 3 | 4 | ns | |||||
SRCLR low before RCLK↑ | 3.3 V ± 0.3 V | 8 | 9 | 9 | ns | |||||
tW | Pulse duration | RCLR low | 3.3 V ± 0.3 V | 5 | 5 | 5 | ns | |||
RCLK or SRCLK high or low | 3.3 V ± 0.3 V | 5 | 5 | 5.5 | ns | |||||
RCLR or SRCLR low | 3.3 V ± 0.3 V | 5 | 5 | 5 | ns | |||||
tH | Hold time | SER after SRCLK↑ | 5 V ± 0.5 V | 2 | 2 | 2 | ns | |||
tSU | Setup time | RCLR high | 5 V ± 0.5 V | 2.5 | 2.5 | 2.5 | ns | |||
SER before SRCLK↑ | 5 V ± 0.5 V | 3 | 3 | 3 | ns | |||||
SRCLK↑ before RCLK↑ | 5 V ± 0.5 V | 5 | 5 | 5 | ns | |||||
SRCLR high before SRCLK↑ | 5 V ± 0.5 V | 2.5 | 2.5 | 3.3 | ns | |||||
SRCLR low before RCLK↑ | 5 V ± 0.5 V | 5 | 5 | 5 | ns | |||||
tW | Pulse duration | RCLR low | 5 V ± 0.5 V | 5 | 5 | 5 | ns | |||
RCLK or SRCLK high or low | 5 V ± 0.5 V | 5 | 5 | 5 | ns | |||||
RCLR or SRCLR low | 5 V ± 0.5 V | 5 | 5 | 5.2 | ns |