Refer to the PDF data sheet for device specific package drawings
The SNx4AHC594 devices contain an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. Separate clocks and direct overriding clear ( SRCLR, RCLR) inputs are provided on the shift and storage registers. A serial (QH′) output is provided for cascading purposes.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SNx4AHC594 | D (SOIC, 16) | 9.90 mm × 6mm | 9.90 mm × 3.90 mm |
DB (SSOP, 16) | 6.20 mm × 7.8mm | 6.20 mm × 5.30 mm | |
N (PDIP, 16) | 19.31 mm × 9.4mm | 19.31 mm × 6.35 mm | |
NS (SOP, 16) | 5mm × 6.4mm | 5mm × 4.4mm | |
PW (TSSOP, 16) | 5.00 mm × 6.4mm | 5.00 mm × 4.40 mm |