SCLS423H June 1998 – April 2024 SN74AHC594
PRODMIX
Refer to the PDF data sheet for device specific package drawings
Pin | I/O | Description | |||
---|---|---|---|---|---|
Name | SN54AHC594 | SN74AHC594 | |||
FK | J, W | D, DB, N, NS, PW |
|||
GND | 10 | 8 | 8 | — | Ground Pin |
NC | 1 | — | — | — | No connect |
6 | |||||
11 | |||||
16 | |||||
QA | 19 | 15 | 15 | O | QA Output |
QB | 2 | 1 | 1 | O | QB Output |
QC | 3 | 2 | 2 | O | QC Output |
QD | 4 | 3 | 3 | O | QD Output |
QE | 5 | 4 | 4 | O | QE Output |
QF | 7 | 5 | 5 | O | QF Output |
QG | 8 | 6 | 6 | O | QG Output |
QH | 9 | 7 | 7 | O | QH Output |
QH' | 12 | 9 | 9 | O | QH' Output |
RCLK | 15 | 12 | 12 | I | RCLK Input |
RCLR | 17 | 13 | 13 | I | RCLR Input |
SER | 18 | 14 | 14 | I | SER Input |
SRCLK | 14 | 11 | 11 | I | SRCLK Input |
SRCLR | 13 | 10 | 10 | I | SRCLR Input |
VCC | 20 | 16 | 16 | — | Power pin |