SCLS423H June 1998 – April 2024 SN74AHC594
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | SN54AHC594(2) | SN74AHC594 | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||||
fmax | CL = 15 pF | 135(1) | 170(1) | 115(1) | 115 | MHz | ||||||
CL = 50 pF | 120 | 140 | 95 | 95 | ||||||||
tPLH | RCLK | QA – QH | CL = 15 pF | 3.3(1) | 6.2(1) | 1(1) | 6.5(1) | 1 | 6.5 | ns | ||
tPHL | 3.7(1) | 6.5(1) | 1(1) | 6.9(1) | 1 | 6.9 | ||||||
tPLH | SRCLK | QH' | CL = 15 pF | 3.7(1) | 6.8(1) | 1(2) | 7.2(1) | 1 | 7.2 | ns | ||
tPHL | 4.1(1) | 7.2(1) | 1(1) | 7.6(1) | 1 | 7.6 | ||||||
tPHL | RCLR | QA – QH | CL = 15 pF | 4.5(1) | 7.6(1) | 1(1) | 8.2(1) | 1 | 8.2 | ns | ||
tPHL | SRCLR | QH' | CL = 15 pF | 4.1(1) | 7.1(1) | 1(1) | 7.6(1) | 1 | 7.6 | ns | ||
tPLH | RCLK | QA – QH | CL = 50 pF | 4.9 | 7.8 | 1 | 8.3 | 1 | 8.3 | ns | ||
tPHL | 5.8 | 8.9 | 1 | 9.7 | 1 | 9.7 | ||||||
tPLH | SRCLK | QH' | CL = 50 pF | 5.5 | 8.6 | 1 | 9.1 | 1 | 9.1 | ns | ||
tPHL | 6 | 9.2 | 1 | 10.1 | 1 | 10.1 | ||||||
tPHL | RCLR | QA – QH | CL = 50 pF | 6.6 | 10 | 1 | 10.7 | 1 | 10.7 | ns | ||
tPHL | SRCLR | QH' | CL = 50 pF | 6 | 9.2 | 1 | 10.1 | 1 | 10.1 | ns |