SCLS423H June 1998 – April 2024 SN74AHC594
PRODMIX
Refer to the PDF data sheet for device specific package drawings
This device uses CMOS technology and has balanced output drive. Care should be taken to avoid bus contention because it can drive currents that would exceed maximum limits. Outputs can be combined to produce higher drive but the high drive will also create faster edges into light loads, so routing and load conditions should be considered to prevent ringing.