SCLS423H June 1998 – April 2024 SN74AHC594
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | SN54AHC594(2) | SN74AHC594 | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
VOH | IOH = –50 µA | 2 V | 1.9 | 2 | 1.9 | 1.9 | V | ||||
3 V | 2.9 | 3 | 2.9 | 2.9 | |||||||
4.5 V | 4.4 | 4.5 | 4.4 | 4.4 | |||||||
IOH = –4 mA | 3 V | 2.58 | 2.48 | 2.48 | |||||||
IOH = –8 mA | 4.5 V | 3.94 | 3.8 | 3.8 | |||||||
QA – QH | IOH = –8 mA | 3.94 | 3.8 | 3.8 | |||||||
VOL | IOL = 50 µA | 2 V | 0.1 | 0.1 | 0.1 | V | |||||
3 V | 0.1 | 0.1 | 0.1 | ||||||||
4.5 V | 0.1 | 0.1 | 0.1 | ||||||||
IOL = 4 mA | 3 V | 0.36 | 0.5 | 0.44 | |||||||
IOL = 8 mA | 4.5 V | 0.36 | 0.5 | 0.44 | |||||||
0.36 | 0.5 | 0.44 | |||||||||
II | VI = 5.5 V or GND | 0 to 5.5 V | ±0.1 | ±1(1) | ±1 | µA | |||||
ICC | VI = VCC or GND | IO = 0 | 5.5 V | 4 | 40 | 40 | µA | ||||
Ci | VI = VCC or GND | 5 V | 2 | 10 | 10 | pF |