SCLS537E August 2003 – April 2024 SN74AHC595-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE | TA = 25°C | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | |||||||
fmax | CL = 50 pF | 55 | 105 | 40 | MHz | ||||
tPLH | RCLK | QA–QH | CL = 50 pF | 7.9 | 15.4 | 1 | 20 | ns | |
tPHL | 7.9 | 15.4 | 1 | 20 | |||||
tPLH | SRCLK | QH' | CL = 50 pF | 9.2 | 16.5 | 1 | 21.5 | ns | |
tPHL | 9.2 | 16.5 | 1 | 21.5 | |||||
tPHL | SRCLR | QH' | CL = 50 pF | 9 | 16.3 | 1 | 20.2 | ns | |
tPZH | OE | QA–QH | CL = 50 pF | 7.8 | 15 | 1 | 20 | ns | |
tPZL | 9.6 | 15 | 1 | 20 | |||||
tPHZ | OE | QA–QH | CL = 50 pF | 8.1 | 15.7 | 1 | 19.2 | ns | |
tPLZ | 9.3 | 15.7 | 1 | 19.2 |