SCLS537E August 2003 – April 2024 SN74AHC595-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||||
VOH | IOH = –50 μA | 2 V | 1.9 | 2 | 1.9 | V | ||
3 V | 2.9 | 3 | 2.9 | |||||
4.5 V | 4.4 | 4.5 | 4.4 | |||||
IOH = –4 mA | 3 V | 2.58 | 2.48 | |||||
IOH = –8 mA | 4.5 V | 3.94 | 3.8 | |||||
VOL | IOL = 50 μA | 2 V | 0.1 | 0.1 | V | |||
3 V | 0.1 | 0.1 | ||||||
4.5 V | 0.1 | 0.1 | ||||||
IOL = 4 mA | 3 V | 0.36 | 0.44 | |||||
IOL = 8 mA | 4.5 V | 0.36 | 0.44 | |||||
II | VI = 5.5 V or GND | 0 V to 5.5 V | ±0.1 | ±1 | μA | |||
IOZ | QA–QH, VI = VCC or GND, VO = VCC or GND, OE = VIH or VIL | 5.5 V | ±0.25 | ±10 | μA | |||
ICC | VI = VCC or GND, IO = 0 | 5.5 V | 4 | 40 | μA | |||
Ci | VI = VCC or GND | 5 V | 3 | 10 | 10 | pF | ||
Co | VO = VCC or GND | 5 V | 5.5 | pF |