SCLS537E August 2003 – April 2024 SN74AHC595-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The SN74AHC595 contains an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AHC595-Q1 | BQB (WQFN, 16) | 3.5mm × 2.5mm | 3.5mm × 2.5mm |
PW (TSSOP, 16) | 5.00mm × 6.40mm | 5.00mm × 4.4mm |