SCLS373N May   1996  – July 2024 SN74AHC595

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Timing Requirements: VCC = 3.3 V ± 0.3 V
    7. 5.7  Timing Requirements: VCC = 5 V ± 0.5 V
    8. 5.8  Switching Characteristics: VCC = 3.3 V ± 0.3 V
    9. 5.9  Switching Characteristics: VCC = 5 V ± 0.5 V
    10. 5.10 Operating Characteristics
    11. 5.11 Typical Characteristics
  7. Parameter Measurement Information
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
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • BQB|16
  • DB|16
  • PW|16
  • N|16
  • D|16
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The SN74AHC595 device contains an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. The storage register has parallel 3-state outputs. Separate clocks are provided for both the shift and storage registers. The shift register has a direct overriding clear ( SRCLR) input, a serial (SER) input, and a serial output for cascading. When the output-enable ( OE) input is high, all outputs except QH′ are in the high-impedance state.

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2) BODY SIZE(3)
SN74AHC595 BQB (WQFN, 16) 3.5mm × 2.5mm 3.5mm × 2.5mm
N (PDIP, 16) 19.31mm × 9.4mm 19.31mm × 6.35mm
D (SOIC, 16) 9.90 mm × 6mm 9.90mm × 3.90mm
DB (SSOP, 16) 6.20mm × 7.8mm 6.20mm × 5.30mm
PW (TSSOP, 16) 5.00mm × 6.4mm 5.00 mm × 4.40 mm
For more information, see Section 11.
The package size (length × width) is a nominal value and includes pins, where applicable.
The body size (length x width) is a nominal value and does not include pins.
SN74AHC595 Logic Diagram (Positive Logic) Logic Diagram (Positive Logic)