SCLS373N May 1996 – July 2024 SN74AHC595
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 7 | V | |
VI | Input voltage(2) | –0.5 | 7 | V | |
VO | Output voltage(2) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | (VI < 0) | –20 | mA | |
IOK | Output clamp current | (VO < 0 or VO > VCC) | ±20 | mA | |
IO | Continuous output current | (VO = 0 to VCC) | ±25 | mA | |
Continuous current through VCC or GND | ±75 | mA | |||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |