Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SNx4AHC74 Dual Positive-Edge-Triggered D-Type Flip-Flops With Clear and Preset
1 Features
- Operating range 2V to 5.5V VCC
- Latch-up performance exceeds 250mA per JESD
17
- ESD protection exceeds JESD 22
- 2000V Human-Body Model
(A114-A)
- 200V Machine Model
(A115-A)
- 1000V Charged-Device
Model (C101)