SCLS255N December 1995 – February 2024 SN54AHC74 , SN74AHC74
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
TA = 25°C | SN54AHC74 | –40°C to +85°C SN74AHC74 | –40°C to +125°C SN74AHC74 | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tw | Pulse duration | PRE or CLR low | 5 | 5 | 5 | 5 | ns | ||||
CLK | 5 | 5 | 5 | 5 | |||||||
tsu | Setup time before CLK↑ | Data | 5 | 5 | 5 | 5 | ns | ||||
PRE or CLR inactive | 3 | 3 | 3 | 3 | |||||||
th | Hold time, data after CLK↑ | 0.5 | 0.5 | 0.5 | 0.5 | ns |