SGDS020D February 2002 – February 2024 SN74AHC74Q-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | –40 to +125 °C | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
fmax | CL = 15 pF | 130 | 170 | 110 | ns | ||||
CL = 50 pF | 90 | 115 | 75 | ||||||
tPLH | PRE or CLR | Q or Q | CL = 15 pF | 4.8 | 7.7 | 1 | 9 | ns | |
tPHL | 4.8 | 7.7 | 1 | 9 | |||||
tPLH | CLK | Q or Q | CL = 15 pF | 4.6 | 7.3 | 1 | 8.5 | ns | |
tPHL | 4.6 | 7.3 | 1 | 8.5 | |||||
tPLH | PRE or CLR | Q or Q | CL = 50 pF | 6.3 | 9.7 | 1 | 11 | ns | |
tPHL | 6.3 | 9.7 | 1 | 11 | |||||
tPLH | CLK | Q or Q | CL = 50 pF | 6.1 | 9.3 | 1 | 10.5 | ns | |
tPHL | 6.1 | 9.3 | 1 | 10.5 |