SGDS020D February 2002 – February 2024 SN74AHC74Q-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | DESCRIPTION | CONDITION | TA = 25°C | -40°C to 125°C | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tw | Pulse duration | PRE or CLR LOW | 6 | 7 | ns | ||
CLK | 6 | 7 | ns | ||||
tsu | Setup time before CLK↑ | Data | 6 | 7 | ns | ||
PRE or CLR Inactive | 5 | 5 | ns | ||||
th | Hold time, data after CLK↑ | 0.5 | 0.5 | ns |