SGDS020D February 2002 – February 2024 SN74AHC74Q-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74AHC74Q-Q1 dual positive-edge-triggered device is a D-type flip-flop.
A low level at the preset (PRE) or clear (CLR) inputs sets or resets the outputs, regardless of the levels of the other inputs. When PRE and CLR are inactive (high), data at the data (D) input meeting the setup time requirements is transferred to the outputs on the positive-going edge of the clock pulse. Clock triggering occurs at a voltage level and is not directly related to the rise time of the clock pulse. Following the hold-time interval, data at the D input can be changed without affecting the levels at the outputs.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AHC74Q-Q1 | BQA (WQFN, 14) | 3mm × 2.5mm | 3mm × 2.5mm |
D (SOIC, 14) | 8.65mm × 6mm | 8.65mm × 3.9mm | |
PW (TSSOP, 14) | 5mm × 6. mm | 5mm × 4.4mm |