SCLS249L October 1995 – October 2023 SN54AHC86 , SN74AHC86
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | D, DB, DGV, N, NS, PW, RGY, J, W, or BQA | FK | ||
1A | 1 | 2 | I | Channel 1, Input A |
1B | 2 | 3 | I | Channel 1, Input B |
1Y | 3 | 4 | O | Channel 1, Output Y |
2A | 4 | 6 | I | Channel 2, Input A |
2B | 5 | 8 | I | Channel 2, Input B |
2Y | 6 | 9 | O | Channel 2, Output Y |
GND | 7 | 10 | G | Ground |
3Y | 8 | 12 | O | Channel 3, Output Y |
3A | 9 | 13 | I | Channel 3, Input A |
3B | 10 | 14 | I | Channel 3, Input B |
4Y | 11 | 16 | O | Channel 4, Output Y |
4A | 12 | 18 | I | Channel 4, Input A |
4B | 13 | 19 | I | Channel 4, Input B |
VCC | 14 | 20 | P | Positive Supply |
NC | — | 1, 5, 7, 11, 15, 17 | — | Not internally connected |
Thermal pad(2) | — | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply. |