over operating free-air temperature range (unless otherwise noted)(1)
|
|
MIN |
MAX |
VALUE |
VCC
|
Supply voltage range |
−0.5 |
7 |
V |
VI
|
Input voltage range(2) |
−0.5 |
7 |
V |
VO
|
Output voltage range(2) |
−0.5 |
VCC + 0.5 |
V |
IIK (VI < 0) |
Input clamp current |
|
−20 |
mA |
IOK (VO < 0 or VO >
VCC) |
Output clamp current |
|
±20 |
mA |
IO (VO = 0 to VCC) |
Continuous output current |
|
±25 |
mA |
|
Continuous current through VCC or
GND |
|
±50 |
mA |
Tstg
|
Storage temperature range |
−65 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings may
cause permanent device damage. Absolute maximum ratings do not imply functional
operation of the device at these or any other conditions beyond those listed
under Recommended Operating Conditions. If briefly operating outside the
Recommended Operating Conditions but within the Absolute Maximum
Ratings, the device may not sustain damage, but it may not be fully
functional. Operating the device in this manner may affect device reliability,
functionality, performance, and shorten the device lifetime.
(2) The input and output voltage ratings may be exceeded if the
input and output current ratings are observed.