SCLS921 may 2023 SN74AHCT02-Q1
PRODUCTION DATA
These devices contain four independent 2-input NOR gates that perform the Boolean function Y = A· B or Y = A + B in positive logic.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(1) | BODY SIZE (NOM)(1) |
---|---|---|---|
SN74AHCT02 | PW (SOP, 14) | 5 mm × 6.4 mm | 5 mm × 4.4 mm |
BQA (WQFN, 14) | 3 mm × 2.5 mm | 3 mm × 2.5 mm |