SCLS232R October 1995 – February 2024 SN54AHCT04 , SN74AHCT04
PRODMIX
PARAMETER | SN74AHCT04 | UNIT | ||||
---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||
VOL(P) | Quiet output, maximum dynamic VOL | 0.8 | V | |||
VOL(V) | Quiet output, minimum dynamic VOL | –0.8 | V | |||
VOH(V) | Quiet output, minimum dynamic VOH | 4.7 | V | |||
VIH(D) | High-level dynamic input voltage | 2 | V | |||
VIL(D) | Low-level dynamic input voltage | 0.8 | V |