SCLS237P October 1995 – October 2023 SN54AHCT08 , SN74AHCT08
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | SN54AHCT08 | SN74AHCT08 | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A or B | Y | CL = 15 pF | 5(1) | 6.9(1) | 1(1) | 8(1) | 1 | 8 | ns | |
tPHL | 5(1) | 6.9(1) | 1(1) | 8(1) | 1 | 8 | |||||
tPLH | A or B | Y | CL = 50 pF | 5.5 | 7.9 | 1 | 9 | 1 | 9 | ns | |
tPHL | 5.5 | 7.9 | 1 | 9 | 1 | 9 |