SCLS237P October 1995 – October 2023 SN54AHCT08 , SN74AHCT08
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SNx4AHCT08 devices are quadruple
2-input positive-AND gates. These devices perform the Boolean function in positive logic.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SNx4AHCT08 | D (SOIC, 14) | 8.65 mm × 3.91 mm |
DB (SSOP, 14) | 6.20 mm × 5.30 mm | |
NS (SOP, 14) | 12.60 mm × 5.30 mm | |
PW (TSSOP, 14) | 5.00 mm × 4.40 mm | |
RGY (VQFN, 14) | 3.50 mm × 3.50 mm | |
J (CDIP, 14) | 19.56 mm × 6.67 mm | |
W (CFP, 14) | 9.21 mm × 5.97 mm | |
DGV (TVSOP, 14) | 3.60 mm × 4.40 mm | |
N (PDIP, 14) | 19.30 mm × 6.35 mm | |
FK (LCCC, 20) | 8.89 mm × 8.89 mm | |
BQA (WQFN, 14) | 3.00 mm × 2.50 mm |