SGDS021D February 2002 – February 2024 SN74AHCT08Q-Q1
PRODUCTION DATA
The SN74AHCT08Q-Q1 devices are quadruple 2-input positive-AND gates. These devices perform the Boolean function in positive logic.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AHCT08Q-Q1 | D (SOIC, 14) | 8.65mm × 6mm | 8.65mm × 3.91mm |
PW (TSSOP, 14) | 5.00mm × 6.4mm | 5.00mm × 4.40mm | |
BQA (WQFN, 14) | 3.00mm × 2.50mm | 3.00mm × 2.50mm |