AEC-Q100 qualified for automotive applications:
Device temperature grade 1: -40°C to +125°C
Device HBM ESD classification level 2
Device CDM ESD classification level C4B
Available in wettable flank QFN (WBQA) package
Operating range of 4.5V to 5.5V
±8mA output drive at 5V
Inputs are TTL-voltage compatible
Latch-up performance exceeds 250mA per JESD 17