SCLS506D June 2003 – February 2024 SN74AHCT126-Q1
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
1A | 2 | I | 1A Input | |
1Y | 3 | O | 1Y Output | |
1OE | 1 | I | 2A Input | |
2A | 5 | O | 2Y Output | |
2Y | 6 | I | 3A Input | |
2OE | 4 | O | 3Y Output | |
3A | 9 | I | 4A Input | |
3Y | 8 | O | 4Y Output | |
3OE | 10 | I | 5A Input | |
4A | 12 | I | 5Y Output | |
4Y | 11 | I | 6A Input | |
4OE | 13 | O | 6Y Output | |
GND | 7 | — | Ground Pin | |
VCC | 14 | — | Power Pin | |
Thermal Pad(2) | — | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply. |