SCLS265S December 1995 – February 2024 SN54AHCT126 , SN74AHCT126
PRODUCTION DATA
PARAMETER | FROM (OUTPUT) | TO (INPUT) | LOAD CAPACITANCE | TA = 25°C | SN54AHCT126 –55°C to 125°C | SN74AHCT126 –40°C to 85°C | SN74AHCT126 –40°C to 125°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A | Y | CL = 15 pF | 3.8(1) | 5.5(1) | 1(1) | 6.5(1) | 1 | 6.5 | 1 | 7 | ns | |
tPHL | 3.8(1) | 5.5(1) | 1(1) | 6.5(1) | 1 | 6.5 | 1 | 7 | |||||
tPZH | OE | Y | CL = 15 pF | 3.6(1) | 5.1(1) | 1(1) | 6(1) | 1 | 6 | 1 | 6.5 | ns | |
tPZL | 3.6(1) | 5.1(1) | 1(1) | 6(1) | 1 | 6 | 1 | 6.5 | |||||
tPHZ | OE | Y | CL = 15 pF | 4.6(1) | 6.8(1) | 1(1) | 8(1) | 1 | 8 | 1 | 8.5 | ns | |
tPLZ | 4.6(1) | 6.8(1) | 1(1) | 8(1) | 1 | 8 | 1 | 8.5 | |||||
tPLH | A | Y | CL = 50 pF | 5.3 | 7.5 | 1 | 8.5 | 1 | 8.5 | 1 | 9.5 | ns | |
tPHL | 5.3 | 7.5 | 1 | 8.5 | 1 | 8.5 | 1 | 9.5 | |||||
tPZH | OE | Y | CL = 50 pF | 5.1 | 7.1 | 1 | 8 | 1 | 8 | 1 | 9 | ns | |
tPZL | 5.1 | 7.1 | 1 | 8 | 1 | 8 | 1 | 9 | |||||
tPHZ | OE | Y | CL = 50 pF | 6.1 | 8.8 | 1 | 10 | 1 | 10 | 1 | 11 | ns | |
tPLZ | 6.1 | 8.8 | 1 | 10 | 1 | 10 | 1 | 11 | |||||
tsk(o) | CL = 50 pF | 1(2) | 1 | 1 | ns |