SCLS366I May 1997 – October 2023 SN74AHCT132
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The ’AHCT132 devices are quadruple positive-NAND gates. These devices perform the Boolean function Y = A • B or Y = A + B in positive logic.
Each circuit functions as a NAND gate, but because of the Schmitt action, it has different input threshold levels for positive- and negative-going signals. These circuits are temperature compensated and can be triggered from the slowest of input ramps and still give clean jitter-free output signals.
PART NUMBER | PACKAGE | PACKAGE SIZE | BODY SIZE (NOM) |
---|---|---|---|
SN74AHCT132 | D (SOIC, 14) | 8.7 mm × 6 mm | 8.7 mm × 3.9 mm |
DB (SSOP, 14) | 6.2 mm × 7.8 mm | 6.2 mm × 5.3 mm | |
DGV (TVSOP, 14) | 3.6 mm × 6.4 mm | 3.6 mm × 4.4 mm | |
N (PDIP, 14) | 19.3 mm × 8 mm | 19.3 mm × 6.3 mm | |
NS (SOP, 14) | 10.3 mm × 7.8 mm | 10.3 mm × 5.3 mm | |
PW (TSSOP, 14) | 5 mm × 6.4 mm | 5 mm × 4.4 mm | |
BQA (WQFN, 14) | 3 mm × 2.5 mm | 3 mm × 2.5 mm | |
SN54AHCT132 | J (CDIP, 14) | 21.3 mm × 7.6 mm | 19.56 mm × 6 mm |
W (CFP, 14) | 9.9 mm × 6.3 mm | 9.2 mm × 6.3 mm | |
FK (LCCC, 20) | 8.9 mm × 8.9 mm | 8.9 mm × 8.9 mm |