SCLS366I May 1997 – October 2023 SN74AHCT132
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TA = 25 °C | SN54AHCT132 | SN74AHCT132 | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||
VT+ Positive-going input threshold voltage | 4.5 V | 0.9 | 1.9 | 0.9 | 1.9 | 0.9 | 1.9 | V | ||
5.5 V | 1 | 2.1 | 1 | 2.1 | 1 | 2.1 | ||||
VT- Negative-going input threshold voltage | 4.5 V | 0.5 | 1.5 | 0.5 | 1.5 | 0.5 | 1.5 | V | ||
5.5 V | 0.6 | 1.7 | 0.6 | 1.7 | 0.6 | 1.7 | ||||
ΔVT Hysteresis (VT+ - VT-) | 4.5 V | 0.3 | 1.4 | 0.3 | 1.4 | 0.3 | 1.4 | V | ||
5.5 V | 0.3 | 1.5 | 0.3 | 1.5 | 0.3 | 1.5 | ||||
VOH | IOH = -50 μA | 4.5 V | 4.4 | 4.5 | 4.4 | 4.4 | V | |||
IOH = -8 mA | 3.94 | 3.8 | 3.8 | |||||||
VOL | IOL = 50 μA | 4.5 V | 0.1 | 0.1 | 0.1 | V | ||||
IOL = 8 mA | 0.36 | 0.5 | 0.44 | |||||||
II | VI = 5.5 V or GND | 0 V to 5.5 V | ±0.1 | ±1(1) | ±1 | μA | ||||
ICC | VI = VCC or GND, IO = 0 | 5.5 V | 2 | 20 | 20 | μA | ||||
ΔICC (2) | One input at 3.4 V, Other inputs at VCC or GND | 5.5 V | 1.35 | 1.5 | 1.5 | mA | ||||
Ci | VI = VCC or GND | 5 V | 2 | 10 | 10 | pF |