SCLS366I May 1997 – October 2023 SN74AHCT132
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | ||||
---|---|---|---|---|---|---|
NAME | SN74AHCT132 | SN54AHCT132 | ||||
D, DB, DGV, N, NS, PW | BQA | J, W | FK | |||
1A | 1 | 1 | 1 | 2 | I | 1A Input |
1B | 2 | 2 | 2 | 3 | O | 1Y Output |
1Y | 3 | 3 | 3 | 4 | I | 2A Input |
2A | 4 | 4 | 4 | 6 | O | 2Y Output |
2B | 5 | 5 | 5 | 8 | I | 3A Input |
2Y | 6 | 6 | 6 | 9 | O | 3Y Output |
3A | 9 | 9 | 9 | 13 | I | 4A Input |
3B | 10 | 8 | 8 | 14 | O | 4Y Output |
3Y | 8 | 11 | 11 | 12 | I | 5A Input |
4A | 12 | 10 | 10 | 18 | I | 5Y Output |
4B | 13 | 13 | 13 | 19 | I | 6A Input |
4Y | 11 | 12 | 12 | 16 | O | 6Y Output |
GND | 7 | 7 | 7 | — | — | Ground Pin |
NC | — | — | — | 1, 5, 7, 11, 15, 17 | — | No Connection |
VCC | 14 | 14 | 14 | 20 | — | Power Pin |