SGDS022B February 2002 – March 2024 SN74AHCT138Q-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | |||||||
tPLH | A, B, C | Any Y | CL = 15 pF | 7.6 | 10.4 | 1 | 12 | ns | |
tPHL | 7.6 | 10.4 | 1 | 12 | |||||
tPLH | G1 | Any Y | CL = 15 pF | 6.6 | 9.1 | 1 | 10.5 | ns | |
tPHL | 6.6 | 9.1 | 1 | 10.5 | |||||
tPLH | G2A, G2B | Any Y | CL = 15 pF | 7 | 9.6 | 1 | 11 | ns | |
tPHL | 7 | 9.6 | 1 | 11 | |||||
tPLH | A, B, C | Any Y | CL = 50 pF | 8.1 | 11.4 | 1 | 13 | ns | |
tPHL | 8.1 | 11.4 | 1 | 13 | |||||
tPLH | G1 | Any Y | CL = 50 pF | 7.1 | 10.1 | 1 | 11.5 | ns | |
tPHL | 7.1 | 10.1 | 1 | 11.5 | |||||
tPLH | G2A, G2B | Any Y | CL = 50 pF | 7.5 | 10.6 | 1 | 12 | ns | |
tPHL | 7.5 | 10.6 | 1 | 12 |