SCAS978 March 2024 SN74AHCT139-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The active-low enable (G) input can be used as a data line in demultiplexing applications. These decoders/demultiplexers feature fully buffered inputs, each of which represents only one normalized load to its driving circuit.
INPUTS(1) | OUTPUT(2) | |||||
---|---|---|---|---|---|---|
G | SELECT | Y0 | Y1 | Y2 | Y3 | |
B | A | |||||
H | X | X | H | H | H | H |
L | L | L | L | H | H | H |
L | L | H | H | L | H | H |
L | H | H | H | H | H | L |