SCAS978 March 2024 SN74AHCT139-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1G | 1 | I | Channel 1 strobe input, active low |
1A0 | 2 | I | Channel 1 select input 0 |
1A1 | 3 | I | Channel 1 select input 1 |
1Y0 | 4 | O | Channel 1 output 0 |
1Y1 | 5 | O | Channel 1 output 1 |
1Y2 | 6 | O | Channel 1 output 2 |
1Y3 | 7 | O | Channel 1 output 3 |
GND | 8 | G | Ground |
2Y3 | 9 | O | Channel 2 output 3 |
2Y2 | 10 | O | Channel 2 output 2 |
2Y1 | 11 | O | Channel 2 output 1 |
2Y0 | 12 | O | Channel 2 output 0 |
2A1 | 13 | I | Channel 2 input 1 |
2A0 | 14 | I | Channel 2 input 0 |
2G | 15 | I | Channel 2 strobe input, active low |
VCC | 16 | P | Positive supply |
Thermal pad(2) | — | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply. |