SCAS978 March 2024 SN74AHCT139-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | VCC | TA = 25°C | -40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tPHL | A or B | Any Y | CL = 15pF | 5V ± 0.5V | 5 | 7.2 | 1 | 10.2 | ns | ||
tPLH | A or B |
Any Y | CL = 15pF | 5V ± 0.5V | 5 | 7.2 | 1 | 10.2 | ns | ||
tPHL | G | Any Y | CL = 15pF | 5V ± 0.5V | 4.4 | 6.3 | 1 | 9 | ns | ||
tPLH | G | Any Y | CL = 15pF | 5V ± 0.5V | 4.4 | 6.3 | 1 | 9 | ns | ||
tPHL | A or B |
Any Y | CL = 50pF | 5V ± 0.5V | 6.5 | 9.2 | 1 | 12.6 | ns | ||
tPLH | A or B |
Any Y | CL = 50pF | 5V ± 0.5V | 6.5 | 9.2 | 1 | 12.6 | ns | ||
tPHL | G | Any Y | CL = 50pF | 5V ± 0.5V | 5.9 | 8.3 | 1 | 11.4 | ns | ||
tPLH | G | Any Y | CL = 50pF | 5V ± 0.5V | 5.9 | 8.3 | 1 | 11.4 | ns |