SGDS023D February 2002 – October 2023 SN74AHCT14Q-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
VOL(P) | Quiet output, maximum dynamic VOL | 0.9 | V | ||
VOL(V) | Quiet output, minimum dynamic VOL | -0.7 | V | ||
VOH(V) | Quiet output, minimum dynamic VOH | 4.3 | V | ||
VIH(D) | High-level dynamic input voltage | 2.1 | V | ||
VIL(D) | Low-level dynamic input voltage | 0.5 | V |