SGDS023D February 2002 – October 2023 SN74AHCT14Q-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The SN74AHCT14Q-Q1 contains six independent inverters. This device performs the Boolean function Y = A.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE (NOM)(3) |
---|---|---|---|
SN74AHCT14Q-Q1 | D (SOIC, 14) | 8.65 mm × 6 mm | 8.65 mm × 3.9 mm |
PW (TSSOP, 14) | 5 mm × 6.4 mm | 5 mm × 4.4 mm | |
BQA (WQFN, 14) | 3 mm × 2.5 mm | 3 mm × 2.5 mm |