SGDS023D February 2002 – October 2023 SN74AHCT14Q-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Supply voltage | 4.5 | 5.5 | V |
VI | Input voltage | 0 | 5.5 | V |
VO | Output voltage | 0 | VCC | V |
IOH | High-level output current | −8 | mA | |
IOL | Low-level output current | 8 | mA | |
TA | Operating free-air temperature | −40 | 125 | °C |