SGDS023D February 2002 – October 2023 SN74AHCT14Q-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | MIN | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | |||||||
VT+ Positive-going input threshold voltage | 4.5 V | 0.9 | 1.9 | 0.9 | 1.9 | V | |||
5.5 V | 1 | 2.1 | 1 | 2.1 | |||||
VT- Negative-going input threshold voltage | 4.5 V | 0.5 | 1.5 | 0.5 | 1.5 | V | |||
5.5 V | 0.6 | 1.7 | 0.6 | 1.7 | |||||
ΔVT Hysteresis (VT+ - VT-) | 4.5 V | 0.4 | 1.4 | 0.4 | 1.4 | V | |||
5.5 V | 0.4 | 1.5 | 0.4 | 1.5 | |||||
VOH | IOH = -50 μΑ | 4.5 V | 4.4 | 4.5 | 4.4 | V | |||
IOH = -8 mA | 4.5 V | 3.94 | 3.8 | ||||||
VOL | IOL = 50 μA | 4.5 V | 0.1 | 0.1 | v | ||||
IOL = 8 mA | 4.5 V | 0.36 | 0.44 | ||||||
II | VI = 5.5 V or GND | 0 V to 5.5 V | ±0.1 | ±1 | μA | ||||
ICC | VI = VCC or GND, | IO = 0 | 5.5 V | 2 | 20 | μA | |||
ΔICC (1) | One input at 3.4 V, Other inputs at VCC or GND | 5.5 V | 1.35 | 1.5 | mA | ||||
Ci | VI = VCC or GND | 5 V | 2 | 10 | pF |