SGDS023D February 2002 – October 2023 SN74AHCT14Q-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE1 | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1A | 1 | I | Input 1A |
1Y | 2 | O | Output 1Y |
2A | 3 | I | Input 2A |
2Y | 4 | O | Output 2Y |
3A | 5 | I | Input 3A |
3Y | 6 | O | Output 3Y |
4Y | 8 | O | Output 4Y |
4A | 9 | I | Input 4A |
5Y | 10 | O | Output 5Y |
5A | 11 | I | Input 5A |
6Y | 12 | O | Output 6Y |
6A | 13 | I | Input 6A |
GND | 7 | — | Ground Pin |
NC | — | — | No Connection |
VCC | 14 | — | Power Pin |
Thermal Pad1 | — | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply. |