SCLS347L May 1996 – April 2024 SN74AHCT157
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | SN54AHCT157 | SN74AHCT157 | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
VOH | IOH = -50μA | 4.5V | 4.4 | 4.5 | 4.4 | 4.4 | V | ||||
IOH = -8mA | 3.94 | 3.8 | 3.8 | ||||||||
VOL | IOL = 50μA | 4.5V | 0.1 | 0.1 | 0.1 | V | |||||
IOL = 8mA | 0.36 | 0.44 | 0.44 | ||||||||
II | VI = 5.5V or GND | 0V to 5.5V | ±0.1 | ±1(1) | ±1 | μA | |||||
ICC | VI = VCC or GND, | IO = 0 | 5.5V | 2 | 20 | 20 | μA | ||||
ΔICC (2) | One input at 3.4V, Other inputs at VCC or GND | 5.5V | 1.35 | 1.5 | 1.5 | mA | |||||
Ci | VI = VCC or GND | 5V | 2 | 10 | 10 | pF |