SCLS336I January 2000 – August 2014 SN74AHCT16373
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | 1OE | I | Output Enable 1 |
2 | 1Q1 | O | 1Q1 Output |
3 | 1Q2 | O | 1Q2 Output |
4 | GND | — | Ground Pin |
5 | 1Q3 | O | 1Q3 Output |
6 | 1Q4 | O | 1Q4 Output |
7 | VCC | — | Power Pin |
8 | 1Q5 | O | 1Q5 Output |
9 | 1Q6 | O | 1Q6 Output |
10 | GND | — | Ground Pin |
11 | 1Q7 | O | 1Q7 Output |
12 | 1Q8 | O | 1Q8 Output |
13 | 2Q1 | O | 2Q1 Output |
14 | 2Q2 | O | 2Q2 Output |
15 | GND | — | Ground Pin |
16 | 2Q3 | O | 2Q3 Output |
17 | 2Q4 | O | 2Q4 Output |
18 | VCC | — | Power Pin |
19 | 2Q5 | O | 2Q5 Output |
20 | 2Q6 | O | 2Q6 Output |
21 | GND | — | Ground Pin |
22 | 2Q7 | O | 2Q7 Output |
23 | 2Q8 | O | 2Q8 Output |
24 | 2OE | I | Output Enable 2 |
25 | 2LE | I | Latch Enable 2 |
26 | 2D8 | I | 2D8 Input |
27 | 2D7 | I | 2D7 Input |
28 | GND | — | Ground Pin |
29 | 2D6 | I | 2D6 Input |
30 | 2D5 | I | 2D5 Input |
31 | VCC | — | Power Pin |
32 | 2D4 | I | 2D4 Input |
33 | 2D3 | I | 2D3 Input |
34 | GND | — | Ground Pin |
35 | 2D2 | I | 2D2 Input |
36 | 2D1 | I | 2D1 Input |
37 | 1D8 | I | 1D8 Input |
38 | 1D7 | I | 1D7 Input |
39 | GND | — | Ground Pin |
40 | 1D6 | I | 1D6 Input |
41 | 1D5 | I | 1D5 Input |
42 | VCC | — | Power Pin |
43 | 1D4 | I | 1D4 Input |
44 | 1D3 | I | 1D3 Input |
45 | GND | — | Ground Pin |
46 | 1D2 | I | 1D2 Input |
47 | 1D1 | I | 1D1 Input |
48 | 1LE | I | Latch Enable 1 |