SCLS336I January 2000 – August 2014 SN74AHCT16373
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 7 | V | |
VI | Input voltage range(2) | –0.5 | 7 | V | |
VO | Output voltage range(2) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –20 | mA | |
IOK | Output clamp current | VO < 0 or VO > VCC | ±20 | mA | |
IO | Continuous output current | VO = 0 to VCC | ±25 | mA | |
Continuous current through VCC or GND | ±75 | mA |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | –65 | 150 | °C | |
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | 0 | 2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | 0 | 1000 |
SN54AHCT16373(2) | SN74AHCT16373 | UNIT | |||||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
VCC | Supply voltage | 4.5 | 5.5 | 4.5 | 5.5 | V | |
VIH | High-level input voltage | 2 | 2 | V | |||
VIL | Low-level input voltage | 0.8 | 0.8 | V | |||
VI | Input voltage | 0 | 5.5 | 0 | 5.5 | V | |
VO | Output voltage | 0 | VCC | 0 | VCC | V | |
IOH | High-level output current | –8 | –8 | mA | |||
IOL | Low-level output current | 8 | 8 | mA | |||
∆t/∆v | Input transition rise or fall rate | 20 | 20 | ns/V | |||
TA | Operating free-air temperature | –55 | 125 | –40 | 125 | °C |
THERMAL METRIC(1) | SN74AHCT16373 | UNIT | |||
---|---|---|---|---|---|
DGG | DGV | DL | |||
48 PINS | |||||
RθJA | Junction-to-ambient thermal resistance | 69.9 | 80.9 | 61.4 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 24.2 | 32.8 | 31.4 | |
RθJB | Junction-to-board thermal resistance | 26.9 | 44.0 | 33.2 | |
ψJT | Junction-to-top characterization parameter | 1.9 | 3.3 | 9.0 | |
ψJB | Junction-to-board characterization parameter | 36.6 | 43.4 | 32.9 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | n/a | n/a |
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | SN54AHCT16373(1) | –40°C to 85°C SN74AHCT16373 |
–40°C to 125°C SN74AHCT16373 |
UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
VOH | IOH = –50 µA | 4.5 V | 4.4 | 4.5 | 4.4 | 4.4 | 4.4 | V | |||||
IOH = –8 mA | 3.94 | 3.8 | 3.8 | 3.8 | |||||||||
VOL | IOL = 50 µA | 4.5 V | 0.1 | 0.1 | 0.1 | 0.1 | V | ||||||
IOL = 8 mA | 0.36 | 0.44 | 0.44 | 0.44 | |||||||||
II | VI = VCC or GND | 0 V to 5.5 V |
±0.1 | ±1(2) | ±1 | ±1 | µA | ||||||
IOZ | VO = VCC or GND | 5.5 V | ±0.25 | ±2.5 | ±2.5 | ±2.5 | µA | ||||||
ICC | VI = VCC or GND, IO = 0 | 5.5 V | 4 | 40 | 40 | 40 | µA | ||||||
ΔICC(3) | One input at 3.4 V, Other inputs at VCC or GND |
5.5 V | 1.35 | 1.5 | 1.5 | 1.5 | mA | ||||||
Ci | VI = VCC or GND | 5 V | 2.5 | 10 | 10 | pF | |||||||
Co | VO = VCC or GND | 5 V | 4.5 | pF |
TA = 25°C | SN54AHCT16373(1) | SN74AHCT16373 | TA = –40°C to 125°C SN74AHCT16373 |
UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||
tw | Pulse duration, LE high | 6.5 | 6.5 | 6.5 | 6.5 | ns | ||||
tsu | Setup time, data before LE↓ | 1.5 | 1.5 | 1.5 | 1.5 | ns | ||||
th | Hold time, data after LE↓ | 3.5 | 3.5 | 3.5 | 3.5 | ns |
PARAMETER | FROM (OUTPUT) |
TO (INPUT) |
LOAD CAPACITANCE |
TA = 25°C | SN54AHCT16373(1) | SN74AHCT16373 | SN74AHCT16373 TA = –40°C to 125°C |
UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | D | Q | CL = 15 pF | 5.1(2) | 8.5(2) | 1(2) | 9.5(2) | 1 | 9.5 | 1 | 10.5 | ns | |
tPHL | 5.1(2) | 8.5(2) | 1(2) | 9.5(2) | 1 | 9.5 | 1 | 10.5 | |||||
tPLH | LE | Q | CL = 15 pF | 5(2) | 8.5(2) | 1(2) | 9.5(2) | 1 | 9.5 | 1 | 10.5 | ns | |
tPHL | 5(2) | 8.5(2) | 1(2) | 9.5(2) | 1 | 9.5 | 1 | 10.5 | |||||
tPZH | OE | Q | CL = 15 pF | 5(2) | 9.5(2) | 1(2) | 10.5(2) | 1 | 10.5 | 1 | 11.1 | ns | |
tPZL | 5(2) | 9.5(2) | 1(2) | 10.5(2) | 1 | 10.5 | 1 | 11.1 | |||||
tPHZ | OE | Q | CL = 15 pF | 6(2) | 10.2(2) | 1(2) | 11(2) | 1 | 11 | 1 | 11.6 | ns | |
tPLZ | 6.8(2) | 10.2(2) | 1(2) | 11(2) | 1 | 11 | 1 | 11.6 | |||||
tPLH | D | Q | CL = 50 pF | 5.9 | 9.5 | 1 | 10.5 | 1 | 10.5 | 1 | 11.5 | ns | |
tPHL | 5.9 | 9.5 | 1 | 10.5 | 1 | 10.5 | 1 | 11.5 | |||||
tPLH | LE | Q | CL = 50 pF | 6.4 | 9.5 | 1 | 10.5 | 1 | 10.5 | 1 | 11.5 | ns | |
tPHL | 5.9 | 9.5 | 1 | 10.5 | 1 | 10.5 | 1 | 11.5 | |||||
tPZH | OE | Q | CL = 50 pF | 6 | 10.5 | 1 | 11.5 | 1 | 11.5 | 1 | 12.1 | ns | |
tPZL | 6 | 10.5 | 1 | 11.5 | 1 | 11.5 | 1 | 12.1 | |||||
tPHZ | OE | Q | CL = 50 pF | 6.8 | 11.2 | 1 | 12 | 1 | 12 | 1 | 12.6 | ns | |
tPLZ | 7.8 | 11.2 | 1 | 12 | 1 | 12 | 1 | 12.6 | |||||
tsk(o) | CL = 50 pF | 1(3) | 1 | 1 | ns |
PARAMETER | SN74AHCT16373 | UNIT | |||
---|---|---|---|---|---|
MIN | TYP | MAX | |||
VOL(P) | Quiet output, maximum dynamic VOL | 0.32 | 0.8 | V | |
VOL(V) | Quiet output, minimum dynamic VOL | –0.1 | –0.8 | V | |
VOH(V) | Quiet output, minimum dynamic VOH | 4.7 | V | ||
VIH(D) | High-level dynamic input voltage | 2 | V | ||
VIL(D) | Low-level dynamic input voltage | 0.8 | V |
PARAMETER | TEST CONDITIONS | TYP | UNIT | ||
---|---|---|---|---|---|
Cpd | Power dissipation capacitance | No load, | f = 1 MHz | 22 | pF |