SCAS981 March 2024 SN74AHCT164-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | DESCRIPTION | CONDITION | VCC | TA = 25°C | -40°C to 125°C | UNIT | ||
---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | |||||
tH | Hold time | Data after CLK↑ | 5V ± 0.5V | 0 | 0 | ns | ||
tSU | Setup time | CLR inactive | 5V ± 0.5V | 2.5 | 2.5 | ns | ||
tSU | Setup time | Data before CLK↑ | 5V ± 0.5V | 4.5 | 4.5 | ns | ||
tW | Pulse duration | CLK high or low | 5V ± 0.5V | 5 | 5 | ns | ||
tW | Pulse duration | CLR low | 5V ± 0.5V | 5 | 5 | ns |