SCAS980 March 2024 SN74AHCT164
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Specification | Description | Condition | MIN | MAX | UNIT |
---|---|---|---|---|---|
VCC | Supply voltage | 4.5 | 5.5 | V | |
VIH | High-level input voltage | VCC = 5V | 2 | V | |
VIL | Low-Level input voltage | VCC = 5V | 0.8 | V | |
VI | Input Voltage | 0 | 5.5 | V | |
VO | Output Voltage | 0 | VCC | V | |
IOH | High-level output current | VCC = 5V ± 0.5V | -8 | mA | |
IOL | Low-level output current | VCC = 5V ± 0.5V | 8 | mA | |
∆t/∆v | Input transition rise or fall rate | VCC = 5V ± 0.5V | 20 | ns/V | |
TA | Operating free-air temperature | –40 | 125 | °C |