Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74AHCT165-Q1 Automotive 8-Bit Parallel-Load Shift Register with
TTL-Compatible Inputs
1 Features
- AEC-Q100 qualified for automotive
applications:
- Device temperature grade 1: -40°C to +125°C
- Device HBM ESD classification level 2
- Device CDM ESD classification level C4B
- Available in
wettable flank QFN (WBQA) package
- Operating range 4.5-V to 5.5-V
VCC
- TTL-Compatible inputs
- Low delay, 7 ns (25 °C, 5 V)
- Latch-up performance exceeds 250
mA
per JESD 17