SCLS989 November 2023 SN74AHCT165
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | VCC | TA = 25°C | -40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||||
Fmax | - | - | CL = 15 pF | 5 V ± 0.5 V | 224 | 194 | MHz | ||||
tPLH | CLK | QH or QH | CL = 15 pF | 5 V ± 0.5 V | 4.9 | 7.7 | 4.5 | 8.8 | ns | ||
tPHL | CLK | QH or QH | CL = 15 pF | 5 V ± 0.5 V | 3.5 | 6.4 | 3.2 | 7.9 | ns | ||
tPLH | H | QH or QH | CL = 15 pF | 5 V ± 0.5 V | 5.9 | 9.5 | 5.4 | 11.3 | ns | ||
tPHL | H | QH or QH | CL = 15 pF | 5 V ± 0.5 V | 4.5 | 8.2 | 4 | 10.3 | ns | ||
tPLH | SH/LD | QH or QH | CL = 15 pF | 5 V ± 0.5 V | 5.8 | 9.9 | 5.3 | 11.8 | ns | ||
tPHL | SH/LD | QH or QH | CL = 15 pF | 5 V ± 0.5 V | 4.5 | 8.5 | 4 | 10.7 | ns | ||
Fmax | - | - | CL = 50 pF | 5 V ± 0.5 V | 132 | 122 | MHz | ||||
tPLH | CLK | QH or QH | CL = 50 pF | 5 V ± 0.5 V | 5.8 | 9.3 | 5.4 | 10.6 | ns | ||
tPHL | CLK | QH or QH | CL = 50 pF | 5 V ± 0.5 V | 5 | 9.1 | 4.6 | 10.6 | ns | ||
tPLH | H | QH or QH | CL = 50 pF | 5 V ± 0.5 V | 6.8 | 11.1 | 6.2 | 13.1 | ns | ||
tPHL | H | QH or QH | CL = 50 pF | 5 V ± 0.5 V | 6 | 10.8 | 5.4 | 13 | ns | ||
tPLH | SH/LD | QH or QH | CL = 50 pF | 5 V ± 0.5 V | 6.7 | 11.4 | 6.2 | 13.5 | ns | ||
tPHL | SH/LD | QH or QH | CL = 50 pF | 5 V ± 0.5 V | 6 | 11.1 | 5.4 | 13.4 | ns |